JAJSIZ3Y September 1997 – April 2020 LM317
PRODUCTION DATA.
Op amp with 1.25-V offset input at the ADJUST terminal provides easy output voltage or current (not both) programming. For current regulation applications, a single resistor whose resistance value is 1.25 V/IO and power rating is greater than (1.25 V)2/R should be used. For voltage regulation applications, two resistors set the output voltage.