SNVS773D April 2000 – September 2015 LM317HV
PRODUCTION DATA.
PART / DATASHEET | TEMPERATURE | DESCRIPTION | PRODUCT FOLDER |
---|---|---|---|
LM317-N | 0 °C to 125 °C | 40-V, 1.5-A Catalog device | Click here |
LM317A | −40 °C to 125 °C | 40-V, 1.5-A Industrial device | Click here |
LM317HV | 0 °C to 125 °C | 60-V, 1.5-A Catalog device | Click here |
LM317L-N | −40 °C to 125 °C | 40-V, 0.1-A, Industrial device | Click here |
LM117 | −55 °C to 150 °C | 40-V, 1.5-A Extended temperature device | Click here |
LM117HV | −55 °C to 150 °C | 60-V, 1.5-A Extended temperature device | Click here |
LM117HVQML | −55 °C to 125 °C | 60-V, 1.5-A Military grade device per spec MIL-PRF-38535 | Click here |
LM117HVQML-SP | −55 °C to 125 °C | 60V, 1.5-A Space grade device | Click here |
LM117JAN | −55 °C to 125 °C | 40-V, 1.5-A Military grade device per spec MIL-PRF-38510 | Click here |
LM117QML | −55 °C to 125 °C | 40-V, 1.5-A Military grade device per spec MIL-PRF-38535 | Click here |
LM117QML-SP | −55 °C to 125 °C | 40V, 1.5-A Space grade device | Click here |