JAJSBC2L March 2000 – January 2018 LM317L-N
PRODUCTION DATA.
This application uses the LM395 Power Transistor to amplify the input voltage. The LM317L connected to R2 produces a constant current of 1.2V/R2 through the BJT. By altering the base current entering the LM395, the effective resistance can be changed resulting in an appropriate voltage fluctuation at the output.