JAJSBC2L March 2000 – January 2018 LM317L-N
PRODUCTION DATA.
This application regulates the output voltage from 1.2 V to 160 V at 25 mA as shown in Figure 36. The output voltage is set by the resistor divider at the output. The Darlington pair transistor configuration provides a current gain from the input source to the LM317.