over operating temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
Vl – VO | Input-to-output differential voltage | Legacy chip | | 35 | V |
New chip | | 40 |
TJ | Operating virtual-junction temperature | | 150 | °C |
Tstg | Storage temperature | Legacy chip | –65 | 150 | °C |
New chip | –55 | 150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.