SNOSB38C January 2009 – November 2017 LM3241
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage | VIN to GND | –0.2 | 6 | V |
EN, FB, VCON, SW | (GND − 0.2) | (VIN + 0.2)(3) | ||
Continuous power dissipation(4) | Internally limited | |||
Junction temperature, TJ-MAX | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) | 2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(3) | 1250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | 2.7 | 5.5 | V | ||
Recommended load current | 0 | 750 | mA | ||
TJ | Junction temperature | –40 | 125 | °C | |
TA | Ambient temperature(2) | –40 | 85 | °C |
THERMAL METRIC(1) | LM3241 | UNIT | |
---|---|---|---|
YZR (DSBGA) | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 117 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 1 | °C/W |
RθJB | Junction-to-board thermal resistance | 32.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 32.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VFB,MIN | Feedback voltage at minimum setting | PWM mode, VCON = 0.24 V | 0.6 | V | ||
PWM mode, open loop conditions at VIN = 3.6 V, VCON = 0.24 V | 0.58 | 0.62 | ||||
VFB,MAX | Feedback voltage at maximum setting | PWM mode, VCON = 1.36 V, VIN = 3.9 V | 3.4 | V | ||
PWM mode, open loop conditions at VIN = 3.6 V, VCON = 1.36 V, VIN = 3.9 V | 3.332 | 3.468 | ||||
ISHDN | Shutdown supply current | EN = SW = VCON = 0 V(1) | 0.1 | µA | ||
open loop conditions at VIN = 3.6 V, EN = SW = VCON = 0 V(1) |
2 | |||||
IQ_PWM | PWM mode quiescent current | PWM mode, No switching(2), VCON = 0 V, FB = 1 V |
620 | µA | ||
PWM mode, open loop conditions at VIN = 3.6 V, No switching(2), VCON = 0 V, FB = 1 V | 750 | |||||
IQ_ECO | Eco-mode quiescent current | Eco-mode, No switching(2), VCON = 0.8 V, FB = 2.05 V |
45 | µA | ||
Eco-mode, open loop conditions at VIN = 3.6 V, No switching(2), VCON = 0.8 V, FB = 2.05 V | 60 | |||||
RDSON (P) | Pin-pin resistance for PFET | VIN = VGS = 3.6 V, ISW = 200 mA | 160 | mΩ | ||
Open loop conditions at VIN = 3.6 V, VIN = VGS = 3.6 V, ISW = 200 mA |
250 | |||||
RDSON (N) | Pin-pin resistance for NFET | VIN = VGS = 3.6 V, ISW = −200 mA | 110 | mΩ | ||
Open loop conditions at VIN = 3.6 V, VIN = VGS = 3.6 V, ISW = −200 mA |
200 | |||||
ILIM | PFET switch peak current limit(3) | 1450 | mA | |||
Open loop conditions at VIN = 3.6 V | 1300 | 1600 | ||||
FOSC | Internal oscillator frequency | 6 | MHz | |||
Open loop conditions at VIN = 3.6 V | 5.7 | 6.3 | ||||
VIH | EN Logic high input threshold | Open loop conditions at VIN = 3.6 V | 1.2 | V | ||
VIL | EN Logic low input threshold | Open loop conditions at VIN = 3.6 V | 0.4 | V | ||
Gain | VCON to VOUT gain | 0.24 V ≤ VCON ≤ 1.36 V | 2.5 | V/V | ||
ICON | VCON pin leakage current | Open-loop mode, VCON = 1 V | ±1 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TCON TR | VOUT step rise time from 0.6 V to 3.4 V (to reach 3.26 V) | VIN = 3.6 V, VCON = 0.24 V to 1.36 V, VCON TR = 1 µs, RLOAD = 10 Ω, –30°C ≤ TA ≤ 85°C |
25 | µs | ||
VIN = 3.6 V, VCON = 0.24 V to 1.36 V, VCON TR = 1 µs, RLOAD = 10 Ω |
30 | |||||
VOUT step fall time from 3.4 V to 0.6 V (to reach 0.74 V) |
VIN = 3.6 V, VCON = 1.36 V to 0.24 V, VCON TF = 1 µs, RLOAD = 10 Ω, –30°C ≤ TA ≤ 85°C |
25 | ||||
VIN = 3.6 V, VCON = 1.36 V to 0.24 V, VCON TF = 1 µs, RLOAD = 10 Ω |
30 | |||||
D | Maximum Duty cycle | 100% | ||||
IOUT | Maximum output current capability | 2.7 V ≤ VIN ≤ 5.5 V, 0.24 V ≤ VCON ≤ 1.36 V | 750 | mA | ||
CCON | VCON input capacitance | VCON = 1 V, Test frequency = 100 KHz | 5 | 10 | pF | |
Linearity | Linearity in control range 0.24 V to 1.36 V | Monotronic in nature(1) | –3% | 3% | ||
–50 | +50 | mV | ||||
TON | Turnon time (time for output to reach 95% final value after Enable low-to-high transition) | EN = Low-to-High, VIN = 4.2 V, VOUT = 3.4 V, IOUT = < 1 mA, COUT = 4.7 µF, –30°C ≤ TA ≤ 85°C |
50 | µs | ||
EN = Low-to-High, VIN = 4.2 V, VOUT = 3.4 V, IOUT = < 1 mA, COUT = 4.7 µF |
55 | |||||
η | Efficiency | VIN = 3.6 V, VOUT = 0.8 V, IOUT = 10 mA, Eco-mode |
75% | |||
VIN = 3.6 V, VOUT = 1.8 V, IOUT = 200 mA, PWM mode |
90% | |||||
VIN = 3.9 V, VOUT = 3.3 V, IOUT = 500 mA, PWM mode |
95% | |||||
LINE TR | Line transient response | VIN = 3.6 V to 4.2 V, TR = TF = 10 µs, IOUT = 100 mA, VOUT = 0.8 V |
50 | mVpk | ||
LOAD TR | Load transient response | VIN = 3.1 V/3.6 V/4.5 V, VOUT = 0.8 V, IOUT = 50 mA to 150 mA, TR = TF = 0.1 µs |
50 |
SW = VCON = EN = 0 V |
Closed loop | Switching | No load |
VOUT = 2 V | RLOAD = 10 Ω |
No switching | FB = 1 V | VCON = 0 V |
VOUT = 2 V | IOUT = 200 mA |
VOUT = 3.4 V |
VOUT = 0.6 V |
VOUT = 2 V |
VOUT = 3.3 V |
RLOAD = 10 Ω |
VOUT = 2 V | IOUT = 50 mA |
VOUT = 2.5 V | IOUT = 10 mA/250 mA |
VIN = 4.2 V | VOUT = 3.4 V | RLOAD = 3.6 kΩ |
VOUT = 2 V | RLOAD = 10 Ω |
VOUT = 2 V |
VOUT = 2 V |
RLOAD = 10 Ω |
100% Duty Cycle |
VOUT = 2 V | IOUT = 200 mA |
VIN = 3.6 V/4.2 V | VOUT = 0.8 V | RLOAD = 8 Ω |
VOUT = 0.6 V | IOUT = 10 mA/60 mA |
VIN = 4.2 V | VOUT = 3.4 V | RLOAD = 10 kΩ |