SNOSBT0L February 2000 – September 2016 LM340
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VO | Output voltage | TJ = 25°C, 5 mA ≤ IO ≤ 1 A | 14.4 | 15 | 15.6 | V | |
PD ≤ 15 W, 5 mA ≤ IO ≤ 1 A
17.5 V ≤ VIN ≤ 30 V |
14.25 | 15.75 | V | ||||
ΔVO | Line regulation | IO = 500 mA | TJ = 25°C
17.5 V ≤ VIN ≤ 30 V |
4 | 150 | mV | |
Over temperature
18.5 V ≤ VIN ≤ 30 V |
150 | mV | |||||
IO ≤ 1 A | TJ = 25°C
17.7 V ≤ VIN ≤ 30 V |
150 | mV | ||||
Over temperature
20 V ≤ VIN ≤ 26 V |
75 | mV | |||||
ΔVO | Load regulation | TJ = 25°C | 5 mA ≤ IO ≤ 1.5 A | 12 | 150 | mV | |
250 mA ≤ IO ≤ 750 mA | 75 | mV | |||||
Over temperature, 5 mA ≤ IO ≤ 1 A, | 150 | mV | |||||
IQ | Quiescent current | IO ≤ 1 A | TJ = 25°C | 8 | mA | ||
Over temperature | 8.5 | mA | |||||
ΔIQ | Quiescent current change | 5 mA ≤ IO ≤ 1 A | 0.5 | mA | |||
TJ = 25°C, IO ≤ 1 A
17.9 V ≤ VIN ≤ 30 V |
1 | mA | |||||
Over temperature, IO ≤ 500 mA
17.5 V ≤ VIN ≤ 30 V |
1 | mA | |||||
VN | Output noise voltage | TA = 25°C, 10 Hz ≤ f ≤ 100 kHz | 90 | μV | |||
Ripple rejection | f = 120 Hz
18.5 V ≤ VIN ≤ 28.5 V |
TJ = 25°C, IO ≤ 1 A | 54 | 70 | dB | ||
Over temperature, IO ≤ 500 mA, | 54 | dB | |||||
RO | Dropout voltage | TJ = 25°C, IO = 1 A | 2 | V | |||
Output resistance | f = 1 kHz | 19 | mΩ | ||||
Short-circuit current | TJ = 25°C | 1.2 | A | ||||
Peak output current | TJ = 25°C | 2.4 | A | ||||
Average TC of VOUT | Over temperature, IO = 5 mA | −1.8 | mV/°C | ||||
VIN | Input voltage required to maintain line regulation | TJ = 25°C, IO ≤ 1 A | 17.7 | V |