JAJSFC4 April 2018 LM3478Q-Q1
PRODUCTION DATA.
The output voltage can be programmed using a resistor divider between the output and the FB pin. The resistors are selected such that the voltage at the FB pin is 1.26 V. Pick RF1 (the resistor between the output voltage and the feedback pin) and RF2 (the resistor between the feedback pin and ground) can be selected using the following equation,
A 100-pF capacitor may be connected between the feedback and ground pins to reduce noise.