JAJSS26 March 2011 – November 2023 LM3481-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VFB | Feedback Voltage | VCOMP = 1.4 V, 2.97 ≤ VIN ≤ 48 V | 1.275 | V | ||
VCOMP = 1.4 V, 2.97 ≤ VIN ≤ 48 V, –40°C ≤ TJ ≤ 125°C | 1.256 | 1.294 | ||||
ΔVLINE | Feedback Voltage Line Regulation | 2.97 ≤ VIN ≤ 48 V | 0.003 | %/V | ||
ΔVLOAD | Output Voltage Load Regulation | IEAO Source/Sink | ±0.5 | %/A | ||
VUVLOSEN | Undervoltage Lockout Reference Voltage | VUVLO Ramping Down | 1.430 | V | ||
VUVLO Ramping Down, –40°C ≤ TJ ≤ 125°C | 1.345 | 1.517 | ||||
IUVLO | UVLO Source Current | Enabled | 5 | µA | ||
Enabled, –40°C ≤ TJ ≤ 125°C | 3 | 6 | ||||
VUVLOSD | UVLO Shutdown Voltage | 0.55 | 0.7 | 0.82 | V | |
ICOMP | COMP pin Current Source | VFB = 0V | 640 | µA | ||
VCOMP | VFB = 1.275V | 1.4 | V | |||
fnom | Nominal Switching Frequency | RFA = 40 kΩ | 475 | kHz | ||
RFA = 40 kΩ, –40°C ≤ TJ ≤ 125°C | 406 | 550 | ||||
Vsync-HI | Threshold for Synchronization on FA/SYNC/SD pin | Synchronization Voltage Rising | 1.4 | V | ||
Vsync-LOW | Threshold for Synchronization on FA/SYNC/SD pin | Synchronization Voltage Falling | 0.7 | V | ||
RDS1 (ON) | Driver Switch On Resistance (top) | IDR = 0.2A, VIN= 5 V | 4 | Ω | ||
RDS2 (ON) | Driver Switch On Resistance (bottom) | IDR = 0.2A | 2 | Ω | ||
VDR (max) | Maximum Drive Voltage Swing(1) | VIN < 6V | VIN | V | ||
VIN ≥ 6V | 6 | |||||
Dmax | Maximum Duty Cycle | RFA=40 kΩ | 81 | 85 | % | |
tmin (on) | Minimum On Time | 250 | 363 | ns | ||
worst case over temperature | 571 | ns | ||||
ISUPPLY | Supply Current (switching) | See(2) | 3.7 | mA | ||
See(2), –40°C ≤ TJ ≤ 125°C | 5.0 | |||||
IQ | Quiescent Current in Shutdown Mode | VFA/SYNC/SD = 3 V(3), VIN = 12 V | 9 | µA | ||
VFA/SYNC/SD = 3 V(3), VIN = 12 V, –40°C ≤ TJ ≤ 125°C | 15 | |||||
VFA/SYNC/SD = 3 V(3), VIN = 5 V | 5 | |||||
VFA/SYNC/SD = 3 V(3), VIN = 5 V, –40°C ≤ TJ ≤ 125°C | 10 | |||||
VSENSE | Current Sense Threshold Voltage | 160 | mV | |||
–40°C ≤ TJ ≤ 125°C | 100 | 190 | ||||
VSC | Short Circuit Current Limit Sense Voltage | 220 | mV | |||
–40°C ≤ TJ ≤ 125°C | 157 | 275 | ||||
VSL | Internal Compensation Ramp Voltage | 90 | mV | |||
VOVP | Output Over-voltage Protection (with respect to feedback voltage)(4) | VCOMP = 1.4 V | 85 | mV | ||
VCOMP = 1.4 V, –40°C ≤ TJ ≤ 125°C | 26 | 135 | ||||
VOVP(HYS) | Output Over-Voltage Protection Hysteresis | VCOMP = 1.4 V | 70 | mV | ||
VCOMP = 1.4 V, –40°C ≤ TJ ≤ 125°C | 28 | 106 | ||||
Gm | Error Amplifier Transconductance | VCOMP = 1.4 V | 450 | µS | ||
VCOMP = 1.4 V, –40°C ≤ TJ ≤ 125°C | 216 | 690 | ||||
AVOL | Error Amplifier Voltage Gain | VCOMP = 1.4 V, IEAO = 100 µA (Source/Sink) | 60 | V/V | ||
VCOMP = 1.4 V, IEAO = 100 µA (Source/Sink), –40°C ≤ TJ ≤ 125°C | 35 | 66 | ||||
IEAO | Error Amplifier Output Current (Source/ Sink) | Source, VCOMP = 1.4 V, VFB = 0 V | 640 | µA | ||
Source, VCOMP = 1.4 V, VFB = 0 V, –40°C ≤ TJ ≤ 125°C | 475 | 837 | ||||
Sink, VCOMP = 1.4 V, VFB = 1.4 V | 65 | µA | ||||
Sink, VCOMP = 1.4 V, VFB = 1.4 V, –40°C ≤ TJ ≤ 125°C | 31 | 100 | ||||
VEAO | Error Amplifier Output Voltage Swing | Upper Limit: VFB = 0 V, COMP Pin Floating | 2.70 | V | ||
Upper Limit: VFB = 0 V, COMP Pin Floating, –40°C ≤ TJ ≤ 125°C | 1.8 | 2.93 | ||||
Lower Limit: VFB = 1.4 V | 0.60 | V | ||||
Lower Limit: VFB = 1.4 V, –40°C ≤ TJ ≤ 125°C | 0.32 | 0.90 | ||||
tSS | Internal Soft-Start Delay | VFB = 1.2 V, COMP Pin Floating | 8.7 | 15 | 21.3 | ms |
tr | Drive Pin Rise Time | Cgs = 3000 pf, VDR = 0 V to 3 V | 25 | ns | ||
tf | Drive Pin Fall Time | Cgs = 3000 pf, VDR = 3 V to 0 V | 25 | ns | ||
VSD | Shutdown signal threshold(5)FA/SYNC/SD pin | Output = High (Shutdown) | 1.31 | V | ||
Output = High (Shutdown), –40°C ≤ TJ ≤ 125°C | 1.40 | |||||
Output = Low (Enable) | 0.68 | V | ||||
Output = Low (Enable), –40°C ≤ TJ ≤ 125°C | 0.40 | |||||
ISD | Shutdown Pin Current FA/SYNC/SD pin | VSD = 5 V | −1 | µA | ||
VSD = 0 V | 20 | |||||
TSD | Thermal Shutdown | 165 | °C | |||
Tsh | Thermal Shutdown Hysteresis | 10 | °C |