SNVS846G June 2012 – November 2017 LM34925
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | APPLICATION INFORMATION | |
---|---|---|---|---|
NO. | NAME | |||
1 | RTN | — | Ground | Ground connection of the integrated circuit. |
2 | VIN | I | Input Voltage | Operating input range is 7.5 V to 100 V. |
3 | UVLO | I | Input Pin of Undervoltage Comparator | Resistor divider from VIN to UVLO to GND programs the undervoltage detection threshold. An internal current source is enabled when UVLO is above 1.225 V to provide hysteresis. When UVLO pin is pulled below 0.66 V externally, the parts goes in shutdown mode. |
4 | RON | I | On-Time Control | A resistor between this pin and VIN sets the switch on-time as a function of VIN. Minimum recommended on-time is 100ns at max input voltage. |
5 | FB | I | Feedback | This pin is connected to the inverting input of the internal regulation comparator. The regulation level is 1.225 V. |
6 | VCC | O | Output from the Internal High Voltage Series Pass Regulator. Regulated at 7.6 V. |
The internal VCC regulator provides bias supply for the gate drivers and other internal circuitry. A 1-μF decoupling capacitor is recommended. |
7 | BST | I | Bootstrap Capacitor | An external capacitor is required between the BST and SW pins (0.01 μF ceramic). The BST pin capacitor is charged by the VCC regulator through an internal diode when the SW pin is low. |
8 | SW | O | Switching Node | Power switching node. Connect to the output inductor and bootstrap capacitor. |
— | EP | — | Exposed Pad | Exposed pad must be connected to RTN pin. Connect to system ground plane on application board for reduced thermal resistance. |