JAJSB56H August 1999 – December 2017 LM35
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | LM35 | LM35C, LM35D | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
Accuracy, LM35, LM35C(4) | TA = 25°C | ±0.4 | ±0.4 | °C | |||||
Tested Limit(2) | ±1 | ±1 | |||||||
Design Limit(3) | |||||||||
TA = –10°C | ±0.5 | ±0.5 | |||||||
Tested Limit(2) | |||||||||
Design Limit(3) | ±1.5 | ||||||||
TA = TMAX | ±0.8 | ±0.8 | |||||||
Tested Limit(2) | ±1.5 | ||||||||
Design Limit(3) | ±1.5 | ||||||||
TA = TMIN | ±0.8 | ±0.8 | |||||||
Tested Limit(2) | |||||||||
Design Limit(3) | ±1.5 | ±2 | |||||||
Accuracy, LM35D(4) | TA = 25°C | ±0.6 | °C | ||||||
Tested Limit(2) | ±1.5 | ||||||||
Design Limit(3) | |||||||||
TA = TMAX | ±0.9 | ||||||||
Tested Limit(2) | |||||||||
Design Limit(3) | ±2 | ||||||||
TA = TMIN | ±0.9 | ||||||||
Tested Limit(2) | |||||||||
Design Limit(3) | ±2 | ||||||||
Nonlinearity(5) | TMIN ≤ TA ≤ TMAX, –40°C ≤ TJ ≤ 125°C |
±0.3 | ±0.2 | °C | |||||
Tested Limit(2) | |||||||||
Design Limit(3) | ±0.5 | ±0.5 | |||||||
Sensor gain (average slope) |
TMIN ≤ TA ≤ TMAX, –40°C ≤ TJ ≤ 125°C |
10 | 10 | mV/°C | |||||
Tested Limit(2) | 9.8 | ||||||||
Design Limit(3) | 9.8 | ||||||||
10 | 10 | ||||||||
Tested Limit(2) | 10.2 | ||||||||
Design Limit(3) | 10.2 | ||||||||
Load regulation(1) 0 ≤ IL ≤ 1 mA |
TA = 25°C | ±0.4 | ±0.4 | mV/mA | |||||
Tested Limit(2) | ±2 | ±2 | |||||||
Design Limit(3) | |||||||||
TMIN ≤ TA ≤ TMAX, –40°C ≤ TJ ≤ 125°C |
±0.5 | ±0.5 | |||||||
Tested Limit(2) | |||||||||
Design Limit(3) | ±5 | ±5 | |||||||
Line regulation(1) | TA = 25°C | ±0.01 | ±0.01 | mV/V | |||||
Tested Limit(2) | ±0.1 | ||||||||
Design Limit(3) | ±0.1 | ||||||||
4 V ≤ VS ≤ 30 V, –40°C ≤ TJ ≤ 125°C |
±0.02 | ±0.02 | |||||||
Tested Limit(2) | |||||||||
Design Limit(3) | ±0.2 | ±0.2 | |||||||
Quiescent current(6) | VS = 5 V, 25°C | 56 | 56 | µA | |||||
Tested Limit(2) | 80 | 80 | |||||||
Design Limit(3) | |||||||||
VS = 5 V, –40°C ≤ TJ ≤ 125°C | 105 | 91 | |||||||
Tested Limit(2) | |||||||||
Design Limit(3) | 158 | 138 | |||||||
VS = 30 V, 25°C | 56.2 | 56.2 | |||||||
Tested Limit(2) | 82 | 82 | |||||||
Design Limit(3) | |||||||||
VS = 30 V, –40°C ≤ TJ ≤ 125°C |
105.5 | 91.5 | |||||||
Tested Limit(2) | |||||||||
Design Limit(3) | 161 | 141 | |||||||
Change of quiescent current(1) | 4 V ≤ VS ≤ 30 V, 25°C | 0.2 | 0.2 | µA | |||||
Tested Limit(2) | 2 | ||||||||
Design Limit(3) | 2 | ||||||||
4 V ≤ VS ≤ 30 V, –40°C ≤ TJ ≤ 125°C |
0.5 | 0.5 | |||||||
Tested Limit(2) | |||||||||
Design Limit(3) | 3 | 3 | |||||||
Temperature coefficient of quiescent current | –40°C ≤ TJ ≤ 125°C | 0.39 | 0.39 | µA/°C | |||||
Tested Limit(2) | |||||||||
Design Limit(3) | 0.7 | 0.7 | |||||||
Minimum temperature for rate accuracy | In circuit of Figure 14, IL = 0 | 1.5 | 1.5 | °C | |||||
Tested Limit(2) | |||||||||
Design Limit(3) | 2 | 2 | |||||||
Long term stability | TJ = TMAX, for 1000 hours | ±0.08 | ±0.08 | °C |