SNVS606L June 2009 – December 2014 LM3530
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
A1 | SDA | I/O | Serial data connection for I2C-compatible interface. |
A2 | SCL | I | Serial data connection for I2C-compatible interface. |
A3 | SW | PWR | Inductor connection, diode anode connection, and drain connection for internal NFET. Connect the inductor and diode as close as possible to SW to reduce parasitic inductance and capacitive coupling to nearby traces. |
B1 | PWM | I | External PWM brightness control input and simple enable input. |
B2 | INT | O | Logic interrupt output signaling the ALS zone has changed. |
B3 | GND | Ground | |
C1 | ALS2 | I | Ambient light sensor input 2 with programmable internal pull-down resistor. |
C2 | HWEN | I | Active high hardware enable (active low reset). pull this pin high to enable the LM3530. |
C3 | IN | PWR | Input voltage connection. Connect a 2.7-V to 5.5-V supply to IN and bypass to GND with a 2.2-µF or greater ceramic capacitor. |
D1 | ALS1 | I | Ambient light sensor input 1 with programmable internal pulldown resistor. |
D2 | OVP | I | Output voltage sense connection for overvoltage sensing. Connect OVP to the positive terminal of the output capacitor. |
D3 | ILED | PWR | Input terminal to internal current sink. The boost converter regulates ILED to 0.4 V. |