SNVS653E July 2011 – August 2015 LM3532
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | OVP | IN | Output voltage sense connection for overvoltage sensing. Connect OVP to the positive terminal of the output capacitor. |
A2 | ILED3 | IN | Input terminal to high voltage current sink 3 (40 V maximum). The boost converter regulates the minimum of ILED1, ILED2, or ILED3 to 0.4V. |
A3 | ILED2 | IN | Input terminal to high voltage current sink 2 (40 V maximum). The boost converter regulates the minimum of ILED1, ILED2, or ILED3 to 0.4V. |
A4 | ILED1 | IN | Input terminal to high voltage current sink 1 (40 V maximum). The boost converter regulates the minimum of ILED1, ILED2, or ILED3 to 0.4V. |
B1 | ALS1 | IN | Ambient light sensor input 1. |
B2 | ALS2 | IN | Ambient light sensor input 2. |
B3 | HWEN | IN | Active high hardware enable. Pull this pin high to enable the LM3532. HWEN is a high impedance input. |
B4 | IN | IN | Input voltage connection. Bypass IN to GND with a minimum 2.2-µF ceramic capacitor. |
C1 | PWM2 | IN | External PWM brightness control Input 2. |
C2 | PWM1 | IN | External PWM brightness Ccontrol Input 1. |
C3 | INT | OUT | Programmable Interrupt pin. INT is an open-drain output that pulls low when the ALS changes zones. |
C4 | GND | GND | Ground |
D1 | SDA | I/O | Serial data connection for I2C-compatible interface |
D2 | SCL | IN | Serial clock connection for I2C-compatible interface |
D3 | TO | IN | Unused test input. This pin must be tied externally to GND for proper operation. |
D4 | SW | IN | Drain connection for boost converters internal NFET |