JAJSDP4D February 2016 – March 2018 LM36272
PRODUCTION DATA.
ƒ = 1 MHz |
ƒ = 250 kHz |
VLCM_OUT = 5.8 V |
VLCM_OUT = 6.8 V |
VVPOS = 5.5 V | VLCM_OUT = 5.8 V |
VVPOS = 6.5 V | VLCM_OUT = 6.8 V |
VVNEG = –5.5 V | VLCM_OUT = 5.8 V |
VVNEG = –6.5 V | VLCM_OUT = 6.8 V |
VHWEN = VIN | I2C = VIN |
ƒ = 500 kHz |
VLCM_OUT = 4.8 V |
VLCM_OUT = 5.8 V |
VVPOS = 4 V | VLCM_OUT = 4.3 V |
VVPOS = 5.5 V | VLCM_OUT = 5.8 V |
VVNEG = –4 V | VLCM_OUT = 4.3 V |
VVNEG = –5.5 V | VLCM_OUT = 5.8 V |
VHWEN = 0 V | I2C = 0 V |
VHWEN = 1.8 V | I2C = 1.8 V |