JAJSDP4D February 2016 – March 2018 LM36272
PRODUCTION DATA.
The LM36272 integrates an LCD backlight driver and LCM positive and negative bias voltages into a single device. The backlight boost converter generates the high voltage required for the LEDs. The device can drive one or two LED strings with up to eight white LEDs per string. Positive and negative bias voltages are post-regulated from the LCM bias boost output voltage. The LM36272 offers high performance, is highly configurable, and can support multiple LED configurations as well as independent control of the bias outputs.