JAJSDP4D February 2016 – March 2018 LM36272
PRODUCTION DATA.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range (VIN) | 2.7 V to 4.5 V (single Li-Ion cell battery) |
LED parallel/series configuration | 2 parallel, 6 series |
LED maximum forward voltage (Vf) | 3.35 V |
Backlight LED current | maximum 30 mA / string |
Backlight boost maximum voltage | 29 V |
Backlight boost SW frequency | 1 MHZ, 500 kHz, 250 kHz (auto-frequency option) |
Backlight boost inductor | 10-μH, 1.5-A saturation current |
Backlight boost Schottky diode | NSR0530P2T5G |
LCM boost output voltage | 5.8 V |
VPOS output voltage | 5.5 V |
VNEG output voltage | –5.5 V |
LCM boost inductor | 2.2-µH, 1.5-A saturation current |
The number of LED strings, number of series LEDs, and minimum input voltage are needed in order to calculate the peak input current. This information guides the designer to make the appropriate backlight boost inductor selection for the application. The LM36272 backlight boost converter output voltage (VOUT) is calculated as follows: number of series LEDs × Vƒ + 0.31 V. The LM36272 boost converter output current (IOUT) is calculated as follows: number of parallel LED strings × 30 mA. The LM36272 peak input current is calculated using Equation 5.