SNVS974B April 2013 – October 2015 LM3630A
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | SDA | Input/Output | Serial data connection for I2C-compatible interface |
A2 | SCL | Input | Serial clock connection for I2C-compatible interface |
A3 | SW | PWR | Inductor connection, diode anode connection, and drain connection for internal NFET. Connect the inductor and diode as close as possible to SW to reduce inductance and capacitive coupling to nearby traces. |
B1 | HWEN | Input | Logic high hardware enable |
B2 | INTN | Output | Interrupt output for fault status change. Open drain active low signal. |
B3 | GND | GND | Ground |
C1 | PWM | Input | External PWM brightness control input |
C2 | SEL | Input | Selects I2C-compatible address. Ground selects 7-bit address 36h. VIN selects address 38h. |
C3 | IN | Input | Input voltage connection. Connect a 2.3-V to 5.5-V supply to IN and bypass to GND with a 2.2-µF or greater ceramic capacitor. |
D1 | OVP | Input | Output voltage sense connection for overvoltage sensing. Connect OVP to the positive terminal of the output capacitor. |
D2 | ILED2 | Input | Input terminal to internal current sink 2. |
D3 | ILED1 | Input | Input terminal to internal current sink 1. |