Camera Phone White LED Flash
The LM3643 is a dual LED flash driver that provides a high level of adjustability within a small solution size. The LM3643 utilizes a 2-MHz or 4-MHz fixed-frequency synchronous boost converter to provide power to the dual 1.5-A constant current LED sources. The total LED current the LM3643 boost can deliver is 1.5 A (ILED1 + ILED2 ). The dual 128 level current sources provide the flexibility to adjust the current ratios between LED1 and LED2 with each driver capable of delivering a maximum of 1.5 A (ex: ILED1 = 1.5 A and ILED2 = 0FF, ILED1 = 0FF and ILED2 = 1.5 A, or a current configuration with a current less than 1.5 A , ILED1 = 950 mA and ILED2 = 250 mA). An adaptive regulation method ensures the current sources remain in regulation and maximizes efficiency.
Features of the LM3643 are controlled via an I2C-compatible interface. These features include: hardware flash and hardware torch pins (STROBE and TORCH/TEMP), a TX interrupt, and an NTC thermistor monitor. The device offers independently programmable currents in each output leg to drive the LEDs in a Flash or Movie Mode (Torch) condition.
The 2-MHz or 4-MHz switching frequency options, overvoltage protection (OVP), and adjustable current limit allow for the use of tiny, low-profile inductors and (10-µF) ceramic capacitors. The device operates over a –40°C to 85°C ambient temperature range.
PART NUMBER | PACKAGE | BODY SIZE (MAX) |
---|---|---|
LM3643 | DSBGA (12) | 1.69 mm x 1.31 mm |
ORDERING PART NUMBER | I2C ADDRESS |
---|---|
LM3643YFFR | 0x63 |
LM3643AYFFR | 0x67 |