LM3671降圧型DC/DCコンバータは、単一セルのリチウムイオン・バッテリで低電圧の回路を駆動するよう最適化されており、入力電圧は2.7V~5.5Vです。入力電圧の全範囲で最大600mAの負荷電流を供給できます。いくつかの異なる固定出力電圧オプションを選択でき、1.1V~3.3Vの範囲で出力電圧を調整可能なバージョンも用意しています。
LM3671は、携帯電話や、同様のポータブル・システムで優れた機能と性能を発揮します。低ノイズPMWモードと低電流PFMモードとの間で自動的にインテリジェントな切り替えが行われるため、優れたシステム制御が可能になります。PWMモードでは、デバイスが固定周波数2MHz (標準値)で動作します。軽負荷時およびスタンバイ動作時はヒステリシスPFMモードに移行し、静止電流が16µA (標準値)まで低下し、バッテリ駆動時間が延長されます。同期整流回路を内蔵しているため、PWMモードでは高効率動作を実現しています。シャットダウン・モードでは、デバイスの電源がオフになり、バッテリ消費電流が0.01µA (標準値)に低下します。
スイッチング周波数が2MHz (標準値)と高いため、小型の表面実装部品が使用可能です。外付けの表面実装部品として必要となるのは、インダクタ1個とセラミック・コンデンサ2個のみです。
型番 | パッケージ | 本体サイズ |
---|---|---|
LM3671 | USON (6) | 2.00mm×2.00mm (公称値) |
LM3671 LM3671-Q1 |
SOT-23 (5) | 2.90mm×1.60mm (公称値) |
DSBGA (5) | 1.413mm×1.083mm (最大値) |
Changes from R Revision (November 2014) to S Revision
Changes from Q Revision (November 2013) to R Revision
Changes from O Revision (April 2013) to P Revision
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
LM3671, LM3671-Q1 | LM3671 | NAME | |||
SOT-23 | DSBGA | USON | |||
1 | A1 | 3 | VIN | Power | Power supply input. Connect to the input filter capacitor (see Input Capacitor Selection). |
2 | A3 | 2 | GND | Ground | Ground pin. |
3 | C1 | 1 | EN | Digital | Enable pin. The device is in shutdown mode when voltage to this pin is < 0.4 V and enabled when > 1 V. Do not leave this pin floating. |
4 | C3 | 6 | FB | Analog | Feedback analog input. Connect directly to the output filter capacitor for fixed voltage versions. For adjustable version external resistor dividers are required (see Typical Application: ADJ Version). The internal resistor dividers are disabled for the adjustable version. |
5 | B2 | 4 | SW | Analog | Switching node connection to the internal PFET switch and NFET synchronous rectifier. |
— | — | 5 | SGND | Ground | Signal ground (feedback ground). |