JAJS762L October 2000 – October 2018 LM4040-N , LM4040-N-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | |||
---|---|---|---|---|---|---|---|---|
VR | Reverse Breakdown Voltage | IR = 100 μA | 3 | V | ||||
Reverse Breakdown Voltage Tolerance(3) | IR = 100 μA | LM4040CIM3
LM4040CIZ LM4040CIM7 |
TA = TJ = 25°C | ±15 | mV | |||
TA = TJ = TMIN to TMAX | ±34 | |||||||
LM4040DIM3
LM4040DIZ LM4040DIM7 |
TA = TJ = 25°C | ±30 | ||||||
TA = TJ = TMIN to TMAX | ±59 | |||||||
LM4040EIM7
LM4040EIZ |
TA = TJ = 25°C | ±60 | ||||||
TA = TJ = TMIN to TMAX | ±89 | |||||||
IRMIN | Minimum Operating Current | LM4040CIM3
LM4040CIZ LM4040CIM7 |
TA = TJ = 25°C | 45 | 60 | μA | ||
TA = TJ = TMIN to TMAX | 65 | |||||||
LM4040DIM3
LM4040DIZ LM4040DIM7 |
TA = TJ = 25°C | 45 | 65 | |||||
TA = TJ = TMIN to TMAX | 70 | |||||||
LM4040EIM7
LM4040EIZ |
TA = TJ = 25°C | 45 | 65 | |||||
TA = TJ = TMIN to TMAX | 70 | |||||||
ΔVR/ΔT | Average Reverse Breakdown Voltage Temperature Coefficient(3) | IR = 10 mA | ±20 | ppm/°C | ||||
IR = 1 mA | LM4040CIM3
LM4040CIZ LM4040CIM7 |
TA = TJ = 25°C | ±15 | |||||
TA = TJ = TMIN to TMAX | ±100 | |||||||
LM4040DIM3
LM4040DIZ LM4040DIM7 |
TA = TJ = 25°C | ±15 | ||||||
TA = TJ = TMIN to TMAX | ±150 | |||||||
LM4040EIM7
LM4040EIZ |
TA = TJ = 25°C | ±15 | ||||||
TA = TJ = TMIN to TMAX | ±150 | |||||||
IR = 100 μA | ±15 | |||||||
ΔVR/ΔIR | Reverse Breakdown Voltage Change with Operating Current Change(4) | IRMIN ≤ IR ≤ 1 mA | LM4040CIM3
LM4040CIZ LM4040CIM7 |
TA = TJ = 25°C | 0.4 | 0.8 | mV | |
TA = TJ = TMIN to TMAX | 1.1 | |||||||
LM4040DIM3
LM4040DIZ LM4040DIM7 |
TA = TJ = 25°C | 0.4 | 1.1 | |||||
TA = TJ = TMIN to TMAX | 1.3 | |||||||
LM4040EIM7
LM4040EIZ |
TA = TJ = 25°C | 0.4 | 1.1 | |||||
TA = TJ = TMIN to TMAX | 1.3 | |||||||
1 mA ≤ IR ≤ 15 mA | LM4040CIM3
LM4040CIZ LM4040CIM7 |
TA = TJ = 25°C | 2.7 | 6 | ||||
TA = TJ = TMIN to TMAX | 9 | |||||||
LM4040DIM3
LM4040DIZ LM4040DIM7 |
TA = TJ = 25°C | 2.7 | 8 | |||||
TA = TJ = TMIN to TMAX | 11 | |||||||
LM4040EIM7
LM4040EIZ |
TA = TJ = 25°C | 2.7 | 8 | |||||
TA = TJ = TMIN to TMAX | 11 | |||||||
ZR | Reverse Dynamic Impedance | IR = 1 mA, f = 120 Hz
IAC = 0.1 IR |
LM4040CIM3
LM4040CIZ LM4040CIM7 |
0.4 | 0.9 | Ω | ||
LM4040DIM3
LM4040DIZ LM4040DIM7 |
0.4 | 1.2 | ||||||
LM4040EIM7
LM4040EIZ |
0.4 | 1.2 | ||||||
eN | Wideband Noise | IR = 100 μA
10 Hz ≤ f ≤ 10 kHz |
35 | μVrms | ||||
ΔVR | Reverse Breakdown Voltage Long Term Stability | t = 1000 hrs
T = 25°C ±0.1°C IR = 100 μA |
120 | ppm | ||||
VHYST | Thermal Hysteresis(5) | ΔT = −40°C to 125°C | 0.08% |