JAJS762L October 2000 – October 2018 LM4040-N , LM4040-N-Q1
PRODUCTION DATA.
With amplifier rails of ±15 V, the output can be bound to ±11.5 V with the LM4040-10 and two nominal diode voltage drops of 0.7 V.
Select RS = 15 kΩ to keep IR low. Calculate IR to confirm RS selection.
This is an acceptable value for IR that will not draw excessive current, but prevents the part from being starved for current.