JAJSVR0O January 2005 – June 2024
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | LM4040C10I | LM4040D10I | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
VZ | Reverse breakdown voltage | IZ = 150μA | 25°C | 10 | 10 | V | ||||
ΔVZ | Reverse breakdown voltage tolerance | IZ = 150μA | 25°C | –50 | 50 | –100 | 100 | mV | ||
Full range | –115 | 115 | –198 | 198 | ||||||
IZ,min | Minimum cathode current | 25°C | 75 | 120 | 75 | 130 | μA | |||
Full range | 125 | 135 | ||||||||
αVZ | Average temperature coefficient of reverse breakdown voltage (2) | IZ = 10mA | 25°C | ±40 | ±40 | ppm/°C | ||||
IZ = 1mA | 25°C | ±20 | ±20 | |||||||
Full range | ±100 | ±150 | ||||||||
IZ = 150μA | 25°C | ±20 | ±20 | |||||||
![]() | Reverse breakdown voltage change with cathode current change | IZ,min < IZ < 1mA | 25°C | 0.8 | 1.5 | 0.8 | 2 | mV | ||
Full range | 3.5 | 4 | ||||||||
1mA < IZ < 15mA | 25°C | 8 | 14 | 8 | 18 | |||||
Full range | 24 | 29 | ||||||||
ZZ | Reverse dynamic impedance | IZ = 1mA, f = 120Hz, IAC = 0.1 IZ | 25°C | 0.7 | 1.7 | 0.7 | 2.3 | Ω | ||
eN | Wideband noise | IZ = 150μA, 10Hz ≤ f ≤ 10kHz | 25°C | 180 | 180 | μVRMS | ||||
Long-term stability of reverse breakdown voltage | t = 1000 h, TA = 25°C ± 0.1°C, IZ = 150μA | 120 | 120 | ppm | ||||||
VHYST | Thermal hysteresis(1) | ΔTA = –40°C to 125°C | 0.08% | 0.08% | — |