JAJSVR0O January 2005 – June 2024
PRODUCTION DATA
TA | DEVICE GRADE |
VKA | ORDERABLE (1)
PART NUMBER |
---|---|---|---|
–40°C to 85°C | A grade: 0.1% initial accuracy and 100 ppm/°C temperature coefficient |
2.048V | LM4040A20I |
2.5V | LM4040A25I | ||
3V | LM4040A30I | ||
4.096V | LM4040A41I | ||
5V | LM4040A50I | ||
8.192V | LM4040A82I | ||
10V | LM4040A10I | ||
B grade: 0.2% initial accuracy and 100 ppm/°C temperature coefficient |
2.048V | LM4040B20I | |
2.5V | LM4040B25I | ||
3V | LM4040B30I | ||
4.096V | LM4040B41I | ||
5V | LM4040B50I | ||
8.192V | LM4040B82I | ||
10V | LM4040B10I | ||
–40°C to 85°C | C grade: 0.5% initial accuracy and 100 ppm/°C temperature coefficient |
2.048V | LM4040C20I |
2.5V | LM4040C25I | ||
3V | LM4040C30I | ||
4.096V | LM4040C41I | ||
5V | LM4040C50I | ||
8.192V | LM4040C82I | ||
10V | LM4040C10I | ||
–40°C to 85°C | D grade: 1.0% initial accuracy and 150 ppm/°C temperature coefficient |
2.048V | LM4040D20I |
2.5V | LM4040D25I | ||
3V | LM4040D30I | ||
4.096V | LM4040D41I | ||
5V | LM4040D50I | ||
8.192V | LM4040D82I | ||
10V | LM4040D10I | ||
–40°C to 125°C | C grade: 0.5% initial accuracy and 100 ppm/°C temperature coefficient |
2.048V | LM4040C20Q |
2.5V | LM4040C25Q | ||
3V | LM4040C30Q | ||
5V | LM4040C50Q | ||
D grade: 1.0% initial accuracy and 150 ppm/°C temperature coefficient |
2.048V | LM4040D20Q | |
2.5V | LM4040D25Q | ||
3V | LM4040D30Q | ||
5V | LM4040D50Q |