LM4041-N高精度基準電圧は、超小型のSC70およびSOT-23表面実装パッケージで供給され、スペースの制約が厳しいアプリケーションに理想的です。LM4041-Nは先進の設計により、いかなる容量性負荷に対しても安定性が確保されている一方で、安定化コンデンサを外付けする必要がなく、使いやすい製品になっています。逆方向降伏電圧として固定(1.225V)と可変を選択できるため、さらに設計の労力が軽減されます。LM4041-N 1.2およびLM4041-N ADJの最小動作電流は60µAです。最大動作電流は、どちらのバージョンも12mAです。
LM4041-Nは、ウェハー・ソート時にヒューズとツェナーザップを使用して逆方向降伏電圧(基準電圧)を微調整することで、最も高い精度のグレードの場合、±0.1%未満(Aグレード、25°C)の精度を確保しています。バンドギャップ基準電圧の温度ドリフト曲線補正、低ダイナミック・インピーダンスによって、広範囲にわたる動作温度や電流に対して安定した逆方向降伏電圧精度を確保しています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
LM4041-N | SC70 (5) | 1.25mm×2.00mm |
SOT-23 (3) | 1.30mm×2.92mm | |
TO-92 (3) | 4.30mm×4.30mm | |
LM4041-N-Q1 | SOT-23 (3) | 1.30mm×2.92mm |
Changes from G Revision (January 2016) to H Revision
Changes from F Revision (July 2013) to G Revision
Changes from D Revision (April 2013) to E Revision
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOT-23 | SC70 | TO-92 | ||
Anode | 2 | 1 | 1 | O | Anode pin, normally grounded |
Cathode | 1 | 3 | 2 | I/O | Shunt current and output voltage |
FB | — | — | — | I | Feedback pin for adjustable output voltage |
NC** | 3 | 2 | — | — | **Must float or connect to anode |
NC | — | 4, 5 | 3 | — | No connect |
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOT-23 | SC70 | TO-92 | ||
Anode | 3 | 2 | 1 | O | Anode pin, normally grounded |
Cathode | 2 | 3 | 2 | I/O | Shunt current and output voltage |
FB | 1 | 5 | 3 | I | Feedback pin for adjustable output voltage |
NC** | — | — | — | — | **Must float or connect to anode |
NC | — | 1, 4 | — | — | No connect |