JAJS771H October 1999 – October 2018 LM4041-N , LM4041-N-Q1
PRODUCTION DATA.
Use the LM4041 in an open-loop configuration, where the feedback node is tied to a voltage divider driven by the input signal. The voltage divider is set such that when the input signal is at –12 V, the feedback node is –1.24 V. The high gain of the LM4041 will enable it to act like a comparator.