6.3 Recommended Operating Conditions
See (1)
|
MIN |
NOM |
MAX |
UNIT |
Temperature |
Tmin |
TA |
Tmax |
°C |
Industrial temperature |
–40 |
TA |
85 |
°C |
Extended temperature |
–40 |
TA |
125 |
°C |
Reverse current |
LM4041-N 1.2, LM4041-N-Q1 1.2 |
60 |
|
1200 |
μA |
LM4041-N ADJ, LM4041-N-Q1 ADJ |
60 |
|
1200 |
μA |
Output voltage |
LM4041-N ADJ, LM4041-N-Q1 ADJ |
1.24 |
|
10 |
V |
(1) Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. Recommended Operating Conditions indicate conditions for which the device is functional, but do not ensure specific performance limits. For ensured specifications and test conditions, see the Electrical Characteristics. The ensured specifications apply only for the test conditions listed. Some performance characteristics may degrade when the device is not operated under the listed test conditions.