6.5 LM4041-N-xx 1.2 Electrical Characteristics (Industrial Temperature Range)
All limits TA = TJ = 25°C for the LM4041xAIM3, LM4041xBIM3, LM4041AIZ, LM4041BIZ and LM4041BIM7 devices, unless otherwise specified. The grades A and B designate initial reverse breakdown voltage tolerances of ±0.1% and ±0.2%, respectively.
PARAMETER |
TEST CONDITIONS |
MIN(1) |
TYP(2) |
MAX(1) |
UNIT |
VR |
Reverse breakdown voltage |
IR = 100 μA |
|
1.225 |
|
V |
Reverse breakdown voltage tolerance(3) |
IR = 100 μA |
LM4041AIM3, LM4041QAIM3
LM4041AIM3, LM4041AIZ |
|
|
±1.2 |
mV |
LM4041BIM3, LM4041QBIM3
LM4041BIZ, LM4041BIM7 |
|
|
±2.4 |
TA = TJ = TMIN to TMAX |
LM4041AIM3, LM4041QAIM3
LM4041AIM3, LM4041AIZ |
|
|
±9.2 |
LM4041BIM3, LM4041QBIM3
LM4041BIZ, LM4041BIM7 |
|
|
±10.4 |
IRMIN |
Minimum operating current |
TA = TJ = 25°C |
|
45 |
60 |
μA |
TA = TJ = TMIN to TMAX |
|
|
65 |
ΔVR/ΔT |
Average reverse breakdown
voltage temperature
Coefficient(3) |
IR= 10 mA |
|
±20 |
|
ppm/°C |
IR = 1 mA |
TA = TJ = 25°C |
|
±15 |
|
TA = TJ = TMIN to TMAX |
|
|
±100 |
IR = 100 μA |
|
±15 |
|
ΔVR/ΔIR |
Reverse breakdown voltage change with operating
current change(4) |
IRMIN ≤ IR ≤ 1 mA |
TA = TJ = 25°C |
|
0.7 |
1.5 |
mV |
TA = TJ = TMIN to TMAX |
|
|
2 |
1 mA ≤ IR ≤ 12 mA |
TA = TJ = 25°C |
|
4 |
6 |
TA = TJ = TMIN to TMAX |
|
|
8 |
ZR |
Reverse dynamic impedance |
IR = 1 mA, f = 120 Hz,
IAC= 0.1 IR |
|
0.5 |
1.5 |
Ω |
eN |
Wideband noise |
IR = 100 μA
10 Hz ≤ f ≤ 10 kHz |
|
20 |
|
μVrms |
ΔVR |
Reverse breakdown voltage long-term stability |
t = 1000 hrs
T = 25°C ±0.1°C
IR = 100 μA |
|
120 |
|
ppm |
VHYST |
Thermal hysteresis(5) |
ΔT = −40°C to +125°C |
|
0.08% |
|
|
(1) Limits are 100% production tested at 25°C. Limits over temperature are ensured through correlation using Statistical Quality Control (SQC) methods. The limits are used to calculate AOQL.
(2) Typicals are at TJ = 25°C and represent most likely parametric norm.
(3) The overtemperature limit for Reverse Breakdown Voltage Tolerance is defined as the room temperature Reverse Breakdown Voltage Tolerance ±[(ΔVR↱ΔT)(max ΔT)(VR)]. Where, ΔVR/ΔT is the VR temperature coefficient, maxΔT is the maximum difference in temperature from the reference point of 25 °C to T MAX or TMIN, and VR is the reverse breakdown voltage. The total over-temperature tolerance for the different grades in the industrial temperature range where maxΔT = 65°C is shown below:
A-grade: ±0.75% = ±0.1% ±100 ppm/°C × 65°C
B-grade: ±0.85% = ±0.2% ±100 ppm/°C × 65°C
C-grade: ±1.15% = ±0.5% ±100 ppm/°C × 65°C
D-grade: ±1.98% = ±1.0% ±150 ppm/°C × 65°C
E-grade: ±2.98% = ±2.0% ±150 ppm/°C × 65°C
The total over-temperature tolerance for the different grades in the extended temperature range where max ΔT = 100 °C is shown below:
B-grade: ±1.2% = ±0.2% ±100 ppm/°C × 100°C
C-grade: ±1.5% = ±0.5% ±100 ppm/°C × 100°C
D-grade: ±2.5% = ±1.0% ±150 ppm/°C × 100°C
E-grade: ±4.5% = ±2.0% ±150 ppm/°C × 100°C
Therefore, as an example, the A-grade LM4041-N 1.2 has an over-temperature Reverse Breakdown Voltage tolerance of ±1.2 V × 0.75% = ±9.2 mV.
(4) Load regulation is measured on pulse basis from no load to the specified load current. Output changes due to die temperature change must be taken into account separately.
(5) Thermal hysteresis is defined as the difference in voltage measured at +25°C after cycling to temperature –40°C and the +25°C measurement after cycling to temperature +125°C.