JAJS771H October 1999 – October 2018 LM4041-N , LM4041-N-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(3) | MAX(2) | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
VREF | Reference voltage | IR = 100 μA, VOUT = 5 V | 1.233 | V | |||||
Reference voltage tolerance(4) | IR = 100 μA, VOUT = 5 V | TJ = 25°C | LM4041CEM3, LM4041QCEM3 | ±6.2 | mV | ||||
LM4041DEM3, LM4041QDEM3 | ±12 | ||||||||
TA = TJ = TMIN to TMAX | LM4041CEM3, LM4041QCEM3 | ±18 | |||||||
LM4041DEM3, LM4041QDEM3 | ±30 | ||||||||
IRMIN | Minimum operating current | TJ = 25°C | LM4041CEM3, LM4041QCEM3 | 45 | 60 | μA | |||
LM4041DEM3, LM4041QDEM3 | 65 | ||||||||
TA = TJ = TMIN to TMAX | LM4041CEM3, LM4041QCEM3 | 68 | |||||||
LM4041DEM3, LM4041QDEM3 | 73 | ||||||||
ΔVREF/ΔIR | Reference voltage
change with operating current change(5) |
IRMIN ≤ IR ≤ 1 mA
SOT-23: VOUT ≥ 1.6 V(1) |
TJ = 25°C | LM4041CEM3, LM4041QCEM3 | 0.7 | 1.5 | mV | ||
LM4041DEM3, LM4041QDEM3 | 2 | ||||||||
TA = TJ = TMIN to TMAX | LM4041CEM3, LM4041QCEM3 | 2 | |||||||
LM4041DEM3, LM4041QDEM3 | 2.5 | ||||||||
1 mA ≤ IR ≤ 12 mA
SOT-23: VOUT ≥ 1.6 V(1) |
TJ = 25°C | LM4041CEM3, LM4041QCEM3 | 2 | 8 | mV | ||||
LM4041DEM3, LM4041QDEM3 | 10 | ||||||||
TA = TJ = TMIN to TMAX | LM4041CEM3, LM4041QCEM3 | 6 | |||||||
LM4041DEM3, LM4041QDEM3 | 8 | ||||||||
ΔVREF/ΔVO | Reference voltage change with output voltage change | IR = 1 mA | TJ = 25°C | LM4041CEM3, LM4041QCEM3 | –1.55 | –2 | mV/V | ||
LM4041DEM3, LM4041QDEM3 | –2.5 | ||||||||
TA = TJ = TMIN to TMAX | LM4041CEM3, LM4041QCEM3 | –3 | |||||||
LM4041DEM3, LM4041QDEM3 | –4 | ||||||||
IFB | Feedback current | TJ = 25°C | LM4041CEM3, LM4041QCEM3 | 60 | 100 | nA | |||
LM4041DEM3, LM4041QDEM3 | 150 | ||||||||
TA = TJ = TMIN to TMAX | LM4041CEM3, LM4041QCEM3 | 120 | |||||||
LM4041DEM3, LM4041QDEM3 | 200 | ||||||||
ΔVREF/ΔT | Average reference
voltage temperature coefficient(4) |
VOUT = 5 V, | IR = 10 mA | 20 | ppm/°C | ||||
IR = 1 mA | TJ = 25°C | 15 | |||||||
TA = TJ = TMIN to TMAX | LM4041CEM3,
LM4041QCEM3 |
±100 | |||||||
LM4041DEM3,
LM4041QDEM3 |
±150 | ||||||||
IR = 100 μA | 15 | ||||||||
ZOUT | Dynamic output impedance | IR = 1 mA, f = 120 Hz, | 0.3 | Ω | |||||
IAC = 0.1 IR | |||||||||
VOUT = VREF | |||||||||
VOUT = 10 V | 2 | ||||||||
eN | Wideband noise | IR = 100 μA, | VOUT = VREF | 20 | μVrms | ||||
10 Hz ≤ f ≤ 10 kHz | |||||||||
ΔVREF | Reference voltage long-term stability | t = 1000 hrs, IR = 100 μA,
T = 25°C ±0.1°C |
120 | ppm | |||||
VHYST | Thermal hysteresis(6) | ΔT = −40°C to +125°C | 0.08% |