JAJS771H October 1999 – October 2018 LM4041-N , LM4041-N-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOT-23 | SC70 | TO-92 | ||
Anode | 2 | 1 | 1 | O | Anode pin, normally grounded |
Cathode | 1 | 3 | 2 | I/O | Shunt current and output voltage |
FB | — | — | — | I | Feedback pin for adjustable output voltage |
NC** | 3 | 2 | — | — | **Must float or connect to anode |
NC | — | 4, 5 | 3 | — | No connect |
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOT-23 | SC70 | TO-92 | ||
Anode | 3 | 2 | 1 | O | Anode pin, normally grounded |
Cathode | 2 | 3 | 2 | I/O | Shunt current and output voltage |
FB | 1 | 5 | 3 | I | Feedback pin for adjustable output voltage |
NC** | — | — | — | — | **Must float or connect to anode |
NC | — | 1, 4 | — | — | No connect |