JAJSBZ3B June 2014 – March 2018 LM46000
PRODUCTION DATA.
The EN pin provides electrical ON and OFF control for the LM46000. When VEN is below 0.4 V, the device is in shutdown mode. Both the internal LDO and the switching regulator are off. In shutdown mode the quiescent current drops to 2.3 µA typically with VIN = 24 V. The LM46000 also employs UVLO protection. If VCC voltage is below the UVLO level, the output of the regulator is turned off.