JAJSBZ3B June 2014 – March 2018 LM46000
PRODUCTION DATA.
CCM operation is employed in the LM46000 when the load current is higher than half of the peak-to-peak inductor current. In CCM operation, the frequency of operation is fixed unless the minimum HS switch ON-time (TON_MIN), the minimum HS switch OFF-time (TOFF_MIN) or LS current limit is exceeded. Output voltage ripple is at a minimum in this mode, and the maximum output current of 0.5 A can be supplied by the LM46000.