JAJSBZ3B June 2014 – March 2018 LM46000
PRODUCTION DATA.
The LM46000 is a step-down DC-to-DC regulator. It is typically used to convert a higher DC voltage to a lower DC voltage with a maximum output current of 0.5 A. The following design procedure can be used to select components for the LM46000. Alternately, the WEBENCH® software may be used to generate complete designs. When generating a design, the WEBENCH software utilizes iterative design procedure and accesses comprehensive databases of components. See Custom Design With WEBENCH® Tools and ti.com for more details.