JAJSBZ3B June 2014 – March 2018 LM46000
PRODUCTION DATA.
A detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 3 as the input parameters.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 24 V typical, range from 3.8 V to 60 V |
Output voltage VOUT | 3.3 V |
Input ripple voltage | 400 mV |
Output ripple voltage | 30 mV |
Output current rating | 0.5 A |
Operating frequency | 500 kHz |
Soft-start time | 10 ms |