JAJSBG5H September 2003 – November 2018 LM5007
PRODUCTION DATA.
The LM5007 contains an internal high-voltage bias supply regulator. The input pin (VIN) can be connected directly to line voltages from 9 V to 75 V. To avoid supply voltage transients due to long lead inductances on the input pin (VIN), it is always recommended to connect a low-ESR ceramic capacitor (≈ 0.1 µF) between VIN and RTN, located close to the respective pins of the LM5007. The bias regulator is internally current limited to 10 mA. Upon power up, the regulator is enabled and sources current into an external capacitor connected to the VCC pin. When the VCC voltage reaches the regulation point of 7 V, the controller output is enabled.
An external auxiliary supply voltage can be applied to the VCC pin. If this auxiliary voltage is greater than 7 V, the internal regulator will essentially shutoff, thus reducing internal power dissipation.