JAJSBG5H September 2003 – November 2018 LM5007
PRODUCTION DATA.
The LM5007 is intended to operate with input voltages above 9 V. The minimum operating input voltage is determined by the VCC undervoltage lockout threshold of 6.3 V (typ). If VIN is too low to support a VCC voltage greater than the VCC UVLO threshold, the converter switches to its standby mode with the buck switch in the off state.