JAJSBG5H September 2003 – November 2018 LM5007
PRODUCTION DATA.
For this design example, use the parameters listed in Table 2 as the input parameters.
DESIGN PARAMETERS | VALUE |
---|---|
Input Voltage | 12 V to 75 V |
Output Voltage | 10 V |
Maximum Output Current | 400 mA |
Nominal Switching Frequency | 380 kHz |