JAJSBJ6H March 2009 – October 2018 LM5008A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Buck switch RDS(on) | ITEST = 200 mA | TJ = 25°C | 1.25 | Ω | |||
TJ = –40°C to 125°C | 2.57 | ||||||
Gate drive UVLO | VBST – VSW rising | TJ = 25°C | 3.8 | V | |||
TJ = –40°C to 125°C | 2.8 | 4.8 | |||||
Gate drive UVLO hysteresis | 490 | mV | |||||
Pre-charge switch voltage | At 1 mA | 0.8 | V | ||||
Pre-charge switch on-time | 150 | ns |