JAJSBJ6H March 2009 – October 2018 LM5008A
PRODUCTION DATA.
A guide for determining the component values is shown in Figure 10. Table 1 lists the bill of materials for this application example. The following steps configure the LM5008A:
| ITEM | DESCRIPTION | PART NUMBER | VALUE |
|---|---|---|---|
| C1 | Ceramic Capacitor | TDK C4532X7R2A105M | 1 µF, 100 V |
| C2 | Ceramic Capacitor | TDK C4532X7R1E226M | 22 µF, 25 V |
| C3 | Ceramic Capacitor | Kemet C1206C474K5RAC | 0.47 µF, 50 V |
| C4 | Ceramic Capacitor | Kemet C1206C103K5RAC | 0.01 µF, 50 V |
| C5 | Ceramic Capacitor | TDK C3216X7R2A104M | 0.1 µF, 100 V |
| D1 | Schottky Power Diode | Diodes Inc. DFLS1100 | 100 V, 1 A |
| L1 | Power Inductor | COILTRONICS DR125-221-R or
TDK SLF10145T-221MR65 |
220 µH |
| RFB2 | Resistor | Vishay CRCW12063011F | 3.01 kΩ |
| RFB1 | Resistor | Vishay CRCW12061001F | 1.0 kΩ |
| R3 | Resistor | Vishay CRCW12063R00F | 3.0 Ω |
| RT | Resistor | Vishay CRCW12063243F | 324 kΩ |
| RCL | Resistor | Vishay CRCW12063323F | 332 kΩ |
| U1 | Switching Regulator | LM5008A |