SNVS359E May 2005 – December 2014 LM5021
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | APPLICATION INFORMATION | |
---|---|---|---|---|
NO. | NAME | |||
1 | COMP | I | Control input for the Pulse Width Modulator and Hiccup comparators. | COMP pull-up is provided by an internal 5K resistor which may be used to bias an opto-coupler transistor. |
2 | VIN | I | Input voltage. | Input to start-up regulator. The VIN pin is clamped at 36 V by an internal zener diode. |
3 | VCC | O | Output only of a linear bias supply regulator. Nominally 8.5 V. | VCC provides bias to controller and gate drive sections of the LM5021. An external capacitor must be connected from this pin to ground. |
4 | OUT | O | MOSFET gate driver output. | High current output to the external MOSFET gate input with source/sink current capability of 0.3 A and 0.7 A respectively. |
5 | GND | — | Ground return. | |
6 | CS | I | Current Sense input. | Current sense input for current mode control and over-current protection. Current limiting is accomplished using a dedicated current sense comparator. If the CS comparator input exceeds 0.5 V the OUT pin switches low for cycle-by-cycle current limit. CS is held low for 90ns after OUT switches high to blank the leading edge current spike. |
7 | RT / SYNC | O | Oscillator timing resistor pin and synchronization input. | An external resistor connected from RT to GND sets the oscillator frequency. This pin will also accept synchronization pulses from an external clock. |
8 | SS | O | Soft-start / Hiccup time | An external capacitor and an internal 22 µA current source set the soft-start ramp. The soft -start capacitor controls both the soft-start rate and the hiccup mode period. |