SNVS961E APRIL 2013 – January 2016 LM5023
PRODUCTION DATA.
The LM5023 device is intended for AC-to-DC adapters and power supplies with input voltage range of 85 VAC(rms) to 265 VAC(rms) using the flyback topology. It can also be used in other applications and convertor topologies with different input voltages. Be sure that all voltages and currents are within the recommended operating conditions and absolute maximum ratings of the device.