START-UP REGULATOR (VCC PIN) |
VVCC |
VCC voltage |
IVCC = 10 mA |
TJ = 25°C |
|
7.6 |
|
V |
TJ = –40°C to 125°C |
7.3 |
|
7.9 |
IVCC(LIM) |
VCC current limit |
VVCC = 7 V |
TJ = 25°C |
|
25 |
|
mA |
TJ = –40°C to 125°C |
20 |
|
|
VVCCUV |
VCC undervoltage threshold (VCC increasing) |
VIN = VCC, ΔVVCC from the regulation set point |
TJ = 25°C |
|
0.1 |
|
V |
TJ = –40°C to 125°C |
0.2 |
|
|
|
VCC decreasing |
VCC – PGND |
TJ = 25°C |
|
6.2 |
|
V |
TJ = –40°C to 125°C |
5.5 |
|
6.9 |
IVIN |
Start-up regulator current |
VIN = 90 V, UVLO = 0 V |
TJ = 25°C |
|
30 |
|
µA |
TJ = –40°C to 125°C |
|
|
70 |
|
Supply current into VCC from external source |
Outputs and COMP open, VVCC = 10 V, outputs switching |
TJ = 25°C |
|
4 |
|
mA |
TJ = –40°C to 125°C |
|
|
6 |
VOLTAGE REFERENCE REGULATOR (REF PIN) |
VREF |
REF voltage |
IREF = 0 mA |
TJ = 25°C |
|
5 |
|
V |
TJ = –40°C to 125°C |
4.85 |
|
5.15 |
|
REF voltage regulation |
IREF = 0 to 10 mA |
TJ = 25°C |
|
25 |
|
mV |
TJ = –40°C to 125°C |
|
|
50 |
|
REF current limit |
REF = 4.5 V |
TJ = 25°C |
|
20 |
|
mA |
TJ = –40°C to 125°C |
15 |
|
|
UVLO AND SHUTDOWN (UVLO PIN) |
VUVLO |
Undervoltage threshold |
TJ = 25°C |
|
1.25 |
|
V |
TJ = –40°C to 125°C |
1.212 |
|
1.288 |
IUVLO |
Hysteresis current |
UVLO pin sinking |
TJ = 25°C |
|
23 |
|
µA |
TJ = –40°C to 125°C |
19 |
|
27 |
|
Undervoltage shutdown threshold |
UVLO voltage falling, TJ = 25°C |
|
0.3 |
|
V |
|
Undervoltage standby enable threshold |
UVLO voltage rising, TJ = 25°C |
|
0.4 |
|
V |
OVERVOLTAGE PROTECTION (OVP PIN) |
VOVP |
Overvoltage threshold |
TJ = 25°C |
|
1.25 |
|
V |
TJ = –40°C to 125°C |
1.212 |
|
1.288 |
IOVP |
Hysteresis current |
OVP pin sourcing |
TJ = 25°C |
|
23 |
|
µA |
TJ = –40°C to 125°C |
19 |
|
27 |
CURRENT SENSE INPUT (CS PIN) |
VCS |
Current limit threshold |
TJ = 25°C |
|
0.25 |
|
V |
TJ = –40°C to 125°C |
0.228 |
|
0.272 |
|
CS delay to output |
TJ = 25°C, CS from zero to 1 V, Time for HO and LO to fall to 90% of VCC Output load = 0 pF |
|
80 |
|
ns |
|
Leading edge blanking time at CS |
TJ = 25°C |
|
50 |
|
ns |
|
CS sink impedance (clocked) |
Internal FET sink impedance |
TJ = 25°C |
|
32 |
|
Ω |
TJ = –40°C to 125°C |
|
|
60 |
CURRENT LIMIT RESTART (RES PIN) |
VRES |
RES threshold |
TJ = 25°C |
|
2.5 |
|
V |
TJ = –40°C to 125°C |
2.4 |
|
2.6 |
|
Charge source current |
VRES = 1.5 V |
TJ = 25°C |
|
22 |
|
µA |
TJ = –40°C to 125°C |
16 |
|
28 |
|
Discharge sink current |
VRES = 1 V |
TJ = 25°C |
|
12 |
|
µA |
TJ = –40°C to 125°C |
8 |
|
16 |
SOFT-START (SS PIN) |
ISS |
Charging current in normal operation |
VSS = 0 |
TJ = 25°C |
|
55 |
|
µA |
TJ = –40°C to 125°C |
40 |
|
70 |
|
Charging current during a hiccup mode restart |
VSS = 0 |
TJ = 25°C |
|
1.2 |
|
µA |
TJ = –40°C to 125°C |
0.6 |
|
1.8 |
|
Soft-stop current sink |
VSS = 2.5 V |
TJ = 25°C |
|
55 |
|
µA |
TJ = –40°C to 125°C |
40 |
|
70 |
OSCILLATOR (RT PIN) |
FSW1 |
Frequency 1 (at HO, half oscillator frequency) |
RRT = 15 kΩ, |
TJ = 25°C |
185 |
200 |
215 |
kHz |
TJ = –40°C to 125°C |
180 |
|
220 |
FSW2 |
Frequency 2 (at HO, half oscillator frequency) |
RRT = 5.49 kΩ |
TJ = 25°C |
|
500 |
|
kHz |
TJ = –40°C to 125°C |
430 |
|
570 |
|
DC level |
TJ = 25°C |
|
2 |
|
V |
|
Input Sync threshold |
TJ = 25°C |
|
3 |
|
V |
TJ = –40°C to 125°C |
2.5 |
|
3.4 |
PWM CONTROLLER (COMP PIN) |
|
Delay to output |
TJ = 25°C |
|
80 |
|
ns |
VPWM-OS |
SS to RAMP offset |
TJ = 25°C |
|
1 |
|
V |
TJ = –40°C to 125°C |
0.7 |
|
1.2 |
|
Minimum duty cycle |
SS = 0 V, TJ = 25°C |
|
|
0% |
|
|
Small signal impedance |
ICOMP = 600 µA, COMP current to PWM voltage, TJ = 25°C |
|
5000 |
|
Ω |
MAIN OUTPUT DRIVERS (HO and LO PINS) |
|
Output high voltage |
IOUT = 50 mA, VHB – VHO, VVCC – VLO |
TJ = 25°C |
|
0.25 |
|
V |
TJ = –40°C to 125°C |
0.5 |
|
|
|
Output low voltage |
IOUT = 100 mA |
TJ = 25°C |
|
0.2 |
|
V |
TJ = –40°C to 125°C |
|
|
0.5 |
|
Rise time |
CLOAD = 1 nF, TJ = 25°C |
|
15 |
|
ns |
|
Fall time |
CLOAD = 1 nF, TJ = 25°C |
|
13 |
|
ns |
|
Dead time, HO to LO, LO to HO |
VDLY = VREF, ICOMP = 0 mA |
TJ = 25°C |
|
70 |
|
ns |
TJ = –40°C to 125°C |
45 |
|
100 |
|
Peak source current |
VHO,LO = 0 V, VVCC = 10 V , TJ = 25°C |
|
1.25 |
|
A |
|
Peak sink current |
VHO,LO = 10 V, VVCC = 10 V, TJ = 25°C |
|
2 |
|
A |
VOLTAGE FEEDFORWARD (RAMP PIN) |
|
RAMP comparator threshold |
COMP current = 0 |
TJ = 25°C |
|
2.5 |
|
V |
TJ = –40°C to 125°C |
2.4 |
|
2.6 |
SYNCHRONOUS RECTIFIER DRIVERS (SR1, SR2) |
|
Output high voltage |
IOUT = 10 mA, VVCC – VSR1, VVCC – VSR2 |
TJ = 25°C |
|
0.1 |
|
V |
TJ = –40°C to 125°C |
0.25 |
|
|
|
Output low voltage |
IOUT = 20 mA (sink) |
TJ = 25°C |
|
0.08 |
|
V |
TJ = –40°C to 125°C |
|
|
0.2 |
|
Rise time |
CLOAD = 1 nF, TJ = 25°C |
|
40 |
|
ns |
|
Fall time |
CLOAD = 1 nF, TJ = 25°C |
|
20 |
|
ns |
|
Peak source current |
VSR = 0, VVCC = 10 V, TJ = 25°C |
|
0.5 |
|
A |
|
Peak sink current |
VSR = VVCC, VVCC = 10 V, TJ = 25°C |
|
0.5 |
|
A |
T1 |
Dead time, SR1 falling to HO rising, SR2 falling to LO rising |
RDLY = 10 kΩ, TJ = 25°C |
|
40 |
|
ns |
RDLY = 27.4 kΩ |
TJ = 25°C |
|
100 |
|
TJ = –40°C to 125°C |
75 |
|
125 |
RDLY = 100 kΩ, TJ = 25°C |
|
300 |
|
T2 |
Dead time, HO falling to SR1 rising, LO falling to SR2 rising |
RDLY = 10 kΩ, TJ = 25°C |
|
20 |
|
ns |
RDLY = 27.4 kΩ |
TJ = 25°C |
|
45 |
|
TJ = –40°C to 125°C |
30 |
|
65 |
RDLY = 100 kΩ, TJ = 25°C |
|
140 |
|
THERMAL SHUTDOWN |
TSD |
Shutdown temperature |
TJ = 25°C |
|
165 |
|
°C |
|
Hysteresis |
TJ = 25°C |
|
20 |
|
°C |