JAJSF96C April 2018 – October 2021 LM5036
PRODUCTION DATA
A simplified waveform for the secondary winding current IL_SEC is shown in Figure 8-11.
Figure 8-11 Auxiliary Transformer Secondary Winding Current Waveforms for CAUX2 Ripple CalculationThe secondary output current IAUX2 is sourced by CAUX2 during on-time of the high-side switch, tON. Ignoring the current transition times in the secondary winding, the secondary output capacitor ripple voltage amplitude can be calculated using Equation 91.

For a 1:1 auxiliary transformer turns ratio, the primary and secondary voltage ripple equations are identical. Therefore, CAUX2 is chosen to be equal to CAUX1 (1 µF) to achieve comparable ripple voltages on the primary and secondary outputs.