JAJSF96C April 2018 – October 2021 LM5036
PRODUCTION DATA
PARAMETER | VALUE | |
---|---|---|
VIN | Input voltage | 36 V to 75 V |
VO | Output voltage | 12 V |
IO(max) | Maximum load current | 8 A |
ILIM | Output current limit | 10 A |
η | Peak efficiency | 94.4 % |
Efficiency at VIN = 48 V and IO = 8 A | 93.5 % | |
VAUX1-OFF | Off-state auxiliary output voltage | 11.9 V |
VAUX1-ON | On-state auxiliary output voltage | 8.5 V |
Load regulation | 0.2% | |
Line regulation | 0.1% | |
Line UVLO rising threshold | 34 V | |
Line UVLO falling threshold | 32 V | |
Line OVP rising threshold | 80 V | |
Line OVP falling threshold | 78 V | |
Latch threshold | 80 V | |
IAUX(max) | Maximum load current for auxiliary supply | 100 mA |