JAJSID2F May 2011 – December 2019 LM5050-1 , LM5050-1-Q1
PRODUCTION DATA.
When the LM5050-1/-Q1 shuts off the external MOSFET, transient voltages will appear on the input and output due to reverse recovery, as discussed in Short Circuit Failure of an Input Supply.To prevent LM5050-1 and surrounding components from damage under the conditions of a direct input short circuit, it is necessary to clamp the negative transient at IN, and OUT pins with TVS.