Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM5060 High-Side Protection Controller With Low Quiescent Current
1 Features
- Available in Automotive Grade / AEC Q-100
- Wide operating input voltage range:
5.5 V to 65 V
- Functional safety capable
- Documentation available to aid functional safety system design
- Less than 15-µA quiescent current in disabled mode
- Controlled output rise time for safe connection of capacitive loads
- Charge pump gate driver for external N-Channel MOSFET
- Adjustable Undervoltage Lockout (UVLO) with hysteresis
- UVLO Serves as second enable input for systems requiring safety redundancy
- Programmable fault detection delay time
- MOSFET latched off after load fault is detected
- Active low open drain POWER GOOD (nPGD) output
- Adjustable input Overvoltage Protection (OVP)
- Immediate restart after overvoltage shutdown
- 10-Lead VSSOP
2 Applications
- Automotive body electronics
- Industrial power distribution and control