JAJSC47I June 2011 – October 2019 LM5113
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENTS | |||||||
IDD | VDD quiescent current | LI = HI = 0 V | TJ = 25°C | 0.07 | mA | ||
TJ = –40°C to 125°C | 0.1 | ||||||
IDDO | VDD operating current | f = 500 kHz | TJ = 25°C | 2.0 | mA | ||
TJ = –40°C to 125°C | 3.0 | ||||||
IHB | Total HB quiescent current | LI = HI = 0 V | TJ = 25°C | 0.08 | mA | ||
TJ = –40°C to 125°C | 0.1 | ||||||
IHBO | Total HB operating current | f = 500 kHz | TJ = 25°C | 1.5 | mA | ||
TJ = –40°C to 125°C | 2.5 | ||||||
IHBS | HB to VSS quiescent current | HS = HB = 100 V | TJ = 25°C | 0.1 | µA | ||
TJ = –40°C to 125°C | 8 | ||||||
IHBSO | HB to VSS operating current | f = 500 kHz | TJ = 25°C | 0.4 | mA | ||
TJ = –40°C to 125°C | 1.0 | ||||||
INPUT PINS | |||||||
VIR | Input voltage threshold | Rising edge | TJ = 25°C | 2.06 | V | ||
TJ = –40°C to 125°C | 1.89 | 2.18 | |||||
VIF | Input voltage threshold | Falling edge | TJ = 25°C | 1.66 | V | ||
TJ = –40°C to 125°C | 1.48 | 1.76 | |||||
VIHYS | Input voltage hysteresis | 400 | mV | ||||
RI | Input pulldown resistance | TJ = 25°C | 200 | kΩ | |||
TJ = –40°C to 125°C | 100 | 300 | |||||
UNDERVOLTAGE PROTECTION | |||||||
VDDR | VDD rising threshold | TJ = 25°C | 3.8 | V | |||
TJ = –40°C to 125°C | 3.2 | 4.5 | |||||
VDDH | VDD threshold hysteresis | 0.2 | V | ||||
VHBR | HB rising threshold | TJ = 25°C | 3.2 | V | |||
TJ = –40°C to 125°C | 2.5 | 3.9 | |||||
VHBH | HB threshold hysteresis | 0.2 | V | ||||
BOOTSTRAP DIODE | |||||||
VDL | Low-current forward voltage | IVDD-HB = 100 µA | TJ = 25°C | 0.45 | V | ||
TJ = –40°C to 125°C | 0.65 | ||||||
VDH | High-current forward voltage | IVDD-HB = 100 mA | TJ = 25°C | 0.90 | V | ||
TJ = –40°C to 125°C | 1.00 | ||||||
RD | Dynamic resistance | IVDD-HB = 100 mA | TJ = 25°C | 1.85 | Ω | ||
TJ = –40°C to 125°C | 3.60 | ||||||
HB-HS clamp | Regulation voltage | TJ = 25°C | 5.2 | V | |||
TJ = –40°C to 125°C | 4.7 | 5.45 | |||||
LOW- AND HIGH-SIDE GATE DRIVER | |||||||
VOL | Low-level output voltage | IHOL = ILOL = 100 mA | TJ = 25°C | 0.06 | V | ||
TJ = –40°C to 125°C | 0.10 | ||||||
VOH | High-level output voltage
VOH = VDD – LOH or VOH = HB – HOH |
IHOH = ILOH = 100 mA | TJ = 25°C | 0.21 | V | ||
TJ = –40°C to 125°C | 0.31 | ||||||
IOHL | Peak source current | HOH, LOH = 0 V | 1.2 | A | |||
IOLL | Peak sink current | HOL, LOL = 5 V | 5 | A | |||
IOHLK | High-level output leakage current | HOH, LOH = 0 V | TJ = –40°C to 125°C | 1.5 | µA | ||
IOLLK | Low-level output leakage current | HOL, LOL = 5 V | TJ = –40°C to 125°C | 1.5 | µA |