JAJSB27I August 2010 – April 2018 LM5119
PRODUCTION DATA.
RFB1 and RFB2 set the output voltage level, the ratio of these resistors is calculated from Equation 33.
1.33 kΩ was chosen for RFB1 in this design which results in a RFB2 value of 6.98 kΩ for VOUT2 of 5 V. A reasonable guide is to select the value of RFB1 in the range between 500 Ω and 10 kΩ. The value of RFB1 must be large enough to keep the total divider power dissipation small.