JAJSDA3 June 2017 LM5122-Q1
PRODUCTION DATA.
内部の高ゲインのエラー・アンプは、FBピンの電圧と、内部の高精度1.2V基準電圧との差に比例する誤差信号を生成します。エラー・アンプの出力はCOMPピンに接続されるため、ユーザーはType 2ループ補償回路を提供できます。
RCOMP、CCOMP、CHFによってエラー・アンプのゲインと位相特性を設定し、安定した電圧ループを生み出します。この回路により、DCの極、位相ブースト用の中間バンドのゼロ(fZ_EA)、および高周波数の極(fP_EA)が生成されます。RCOMPの最小推奨値は2kΩです。「帰還補償」セクションを参照してください。