JAJSDA3 June 2017 LM5122-Q1
PRODUCTION DATA.
完全同期整流式昇圧レギュレータを、ダイオードではなくハイサイド・スイッチとともに実装すると、軽負荷、過電圧、負荷過渡など特定の状況で、出力からの電流をシンクできます。LM5122は、強制PWMモード(FPWM)またはダイオード・エミュレーション・モードで動作するよう構成できます。
FPWMでは、ハイサイドNチャネルMOSFETスイッチで逆電流が許可され、軽負荷または無負荷の状況でもインダクタ電流が連続的に伝導されます。強制PWMモードの利点は、軽負荷から重負荷までの範囲で過渡応答が高速で、軽負荷または無負荷の状況で動作周波数が一定なことです。FPWMを有効にするには、MODEピンをVCCに接続するか、1.2Vより高い電圧に接続します。FPWMでは逆電流が制限されません。
ダイオード・エミュレーション・モードでは、ハイサイド・スイッチの電流が一方向(ソースからドレイン)にしか許可されません。ローサイド・スイッチのオン時間の間に、CSPからCSNへの電圧が、ゼロ電流検出の立ち上がりスレッショルドである7mVよりも高い場合、ハイサイド・スイッチのターンオンが許可されます。CSPからCSNへの電圧が、ハイサイド・スイッチのオン時間の間に、ゼロ電流検出の立ち下がりスレッショルドである6mVよりも低い場合、ハイサイドNチャネルMOSFETスイッチを流れる出力から入力への逆電流が防止され、PWMサイクルの残り期間についてハイサイドNチャネルMOSFETスイッチをラッチ・オフすることにより、不連続伝導モードで動作します。ダイオード・エミュレーションの利点は、軽負荷の状況で電力損失が小さいことです。
LM5122のスタートアップ時、プリバイアス負荷へのスタートアップについて、SSピンの電圧が1.2Vよりも低い間は強制的にダイオード・エミュレーションになります。強制ダイオード・エミュレーションは、SSが1.2Vよりも高いとき、PWMコンパレータからのパルスによって終了します。ソフトスタート期間内にLOパルスが発生しない場合は、ブートストラップ・コンデンサを充電するため、ソフトスタートの終了時に350nsのLOパルスが一回だけ発生します。インダクタ電流のリップル比が高い場合や、非常に高いスイッチング周波数で動作しているときには、内部の電流検出遅延の関係で、LM5122のダイオード・エミュレーション・モードの構成について注意深く評価する必要があります。FPWMモードでの全負荷から無負荷への過渡性能も検証します。