JAJSDA3 June 2017 LM5122-Q1
PRODUCTION DATA.
インダクタのリップル電流は、インダクタのコア損失と銅損との適切な妥協点として、一般に全負荷電流の20%~40%に設定されます。インダクタのリップル電流が大きいほど、インダクタのサイズを小さくできますが、出力のリップル電圧を平滑化するための出力コンデンサの負担が大きくなります。この例では、リップル比(RR)として0.25、すなわち入力電流の25%が選択されています。スイッチング周波数と標準出力電圧が既知なら、インダクタの値は次のように計算できます。
LINには、最も近い標準値として10μHが選択されます。
インダクタの飽和電流定格は、最小入力電圧と全負荷について計算される、ピーク・インダクタ電流より大きくします。控えめなスタートアップ電圧として、8.7Vが使用されています。